Catalog No. : THED124040
Description: THED 2 POLE 480V 25K IC 40 AMP
UPC: 783164231274
The E150 product line consists of Thermal Magnetic Circuit Breakers, Magnetic Circuit Breakers, and Molded-Case Switches rated up to 150 Amps and 600 Volts AC. Catalog numbers include the complete breaker or switch. The WL catalog number suffix indicates that the devices come with Cu/Al line and load lugs. All TEB, TED, THED breakers suitable for reverse feed. 60/75 C rating through 100 amperes, 75 C rating above 100 amperes. THED 2 POLE 480V 25K IC 40 AMP
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Thermal Magnetic |
|
GO Schedule |
EB |
Specifications
|
Poles |
2 |
|
Amperage |
40 A |
|
Frame Type |
E150 |
|
Trip Function |
LI |
|
GSA Compliance |
No |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.