text.skipToContent text.skipToNavigation

Catalog No. : THED113030WL

Description:  TED CIRCUIT BREAKER (HI-BREAK)

UPC: 783164236958

Thermal-Magnetic Trip. E150 Line Circuit Breakers. Noninterchangeable Trip. Includes Cu/Al load lugs only. If line lugs are required, add suffix (WL÷ to Product Number. UL listed for HID (high intensity discharge). All TEB, TED, THED breakers UL listed as HACR type except 10 ampere. All TEB, TED, THED breakers suitable for reverse feed. 60/75 C rating through 100 amperes, 75 C rating above 100 amperes. TED CIRCUIT BREAKER (HI-BREAK)
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Thermal Magnetic

GO Schedule

EB

Specifications

Poles

1

Amperage

30 A

GSA Compliance

No