text.skipToContent text.skipToNavigation

Catalog No. : TFK224225LL

Description: 

UPC: 783164000000

The F225 product line consists of Thermal Magnetic Circuit Breakers, Magnetic Circuit Breakers, and Molded-Case Switches rated up to 225 Amps and 600 Volts AC. These breakers are available with either non-interchangeable trips (designated type TFJ) or interchangeable trips (designated types TFK/THFK). Type TFJ devices ship fully assembled while types TFK/THFK ship unassembled unless specified on the order. The WL catalog number suffix indicates that the devices come with Cu/Al line and load lugs. The LL catalog number suffix indicates No Lugs. All TFJ, TFK and THFK breakers UL listed as HACR type.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Thermal Magnetic

Specifications

Poles

2

Amperage

225 A

Frame Type

F225

Trip Function

LI

GSA Compliance

No