text.skipToContent text.skipToNavigation

Catalog No. : TEYXU4

Description:  TEYD/H/L UV RELEASE - 240 VAC

UPC: 783164430462

The undervoltage release provides automatic circuit breaker tripping when there is a power loss or major dip (to 35%-70% of rated voltage) in accessory control voltage.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Lighting Panel Circuit Breakers

GO Schedule

EY

Specifications

Frame Type

TEYX

Protective Relays

No

GSA Compliance

No

Classifications

UL File #

E11592