Catalog No. : TEYL1050B
Description: 50A 1POLE 65KA 480/277 CKT BKR
UPC: 783164462333
Descriptors
|
Category |
Lighting Panel Circuit Breakers |
|
Product Line |
TEY / Q-Line (Bolt-On) |
|
GO Schedule |
EY |
Specifications
|
Trip Style |
Yes |
|
Poles |
1 |
|
Amperage |
50 A |
|
System Voltage |
120 Vac |
|
Frame Type |
TEYL |
|
120 Vac Interrupting Rating |
100 KAIC |
|
120/240 Vac Interrupting Rating |
100 KAIC |
|
125 Vdc Interrupting Rating |
15 KAIC |
|
277 Vac Interrupting Rating |
65 KAIC |
|
Trip Function |
LI |
|
Continuous Current Rated |
Standard |
|
Suitable for Reverse Feed |
Yes |
|
Long Time |
Fixed |
|
Instantaneous |
Fixed |
|
Current Metering |
No |
|
Protective Relays |
No |
|
Wire Range (Cu/Al) |
#10-#4 |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |