Catalog No. : TEYL1025B
Description: 25A 1POLE 65KA 480/277 CKT BKR
UPC: 783164462289
Descriptors
Category |
Lighting Panel Circuit Breakers |
Product Line |
TEY / Q-Line (Bolt-On) |
GO Schedule |
EY |
Specifications
Trip Style |
Yes |
Poles |
1 |
Amperage |
25 A |
System Voltage |
120 Vac |
Frame Type |
TEYL |
120 Vac Interrupting Rating |
100 KAIC |
120/240 Vac Interrupting Rating |
100 KAIC |
125 Vdc Interrupting Rating |
15 KAIC |
277 Vac Interrupting Rating |
65 KAIC |
Trip Function |
LI |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Long Time |
Fixed |
Instantaneous |
Fixed |
Current Metering |
No |
Protective Relays |
No |
Wire Range (Cu/Al) |
#10-#4 |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |