Catalog No. : TEY320ASAB
Description: 20A 3P TEY W/AUX SW 1NO-1NC
UPC: 783164197426
Descriptors
Category |
Lighting Panel Circuit Breakers |
Product Line |
TEY / Q-Line (Bolt-On) |
GO Schedule |
EY |
Specifications
Trip Style |
Non-Interchangeable |
Poles |
3 |
Amperage |
20 A |
System Voltage |
120 Vac |
120 Vac Interrupting Rating |
65 KAIC |
120/240 Vac Interrupting Rating |
65 KAIC |
240 Vac Interrupting Rating |
65 KAIC |
277 Vac Interrupting Rating |
14 KAIC |
Trip Function |
LI |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Long Time |
Fixed |
Instantaneous |
Fixed |
Current Metering |
No |
Protective Relays |
No |
Special Markings |
HACR |
Wire Range (Cu/Al) |
14-8 kcmil / 12-8 kcmil |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR57114 |