Catalog No. : TEY1100
Description: TEY 1 POLE 100AMP
UPC: 783164182194
Descriptors
Category |
Lighting Panel Circuit Breakers |
Product Line |
TEY / Q-Line (Bolt-On) |
GO Schedule |
EY |
Specifications
Trip Style |
Non-Interchangeable |
Poles |
1 |
Amperage |
100 A |
System Voltage |
120 Vac |
120 Vac Interrupting Rating |
65 KAIC |
120/240 Vac Interrupting Rating |
14 KAIC |
240 Vac Interrupting Rating |
14 KAIC |
277 Vac Interrupting Rating |
14 KAIC |
Trip Function |
LI |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Long Time |
Fixed |
Instantaneous |
Fixed |
Current Metering |
No |
Protective Relays |
No |
Special Markings |
HACR |
Wire Range (Cu/Al) |
#14-2/0 |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR57114 |