text.skipToContent text.skipToNavigation

Catalog No. : TED136040

Description:  3 POLE 600VAC 40A BREAKER

UPC: 783164063479

The E150 product line consists of Thermal Magnetic Circuit Breakers, Magnetic Circuit Breakers, and Molded-Case Switches rated up to 150 Amps and 600 Volts AC. Catalog numbers include the complete breaker or switch. The WL catalog number suffix indicates that the devices come with Cu/Al line and load lugs. All TEB, TED, THED breakers suitable for reverse feed. 60/75 C rating through 100 amperes, 75 C rating above 100 amperes. 3 POLE 600VAC 40A BREAKER
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Thermal Magnetic

GO Schedule

EB

Specifications

Poles

3

Amperage

40 A

Frame Type

E150

Trip Function

LI

GSA Compliance

No

Sustainability

Environmental product declaration

No Declaration Needed