Catalog No. : TED113Y100
Description: E FRAME
UPC: 783164131680
The E150 product line consists of Thermal Magnetic Circuit Breakers, Magnetic Circuit Breakers, and Molded-Case Switches rated up to 150 Amps and 600 Volts AC. Catalog numbers include the complete breaker or switch. The WL catalog number suffix indicates that the devices come with Cu/Al line and load lugs. E FRAME
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Thermal Magnetic |
|
Product Line |
Thermal Magnetic |
|
GO Schedule |
EB |
Specifications
|
Poles |
1 |
|
Amperage |
100 A |
|
System Voltage |
120 Vac |
|
Frame Type |
E150 |
|
Trip Function |
Switch |
|
Continuous Current Rated |
Standard |
|
Suitable for Reverse Feed |
Yes |
|
Lugs |
TC041 |
|
Long Time |
No |
|
Current Metering |
No |
|
Protective Relays |
No |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |
|
CSA File# |
LR57114 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.