Catalog No. : TED113020
Description: TED 1 POLE 277/480V 14K IC 20 AMP
UPC: 783164082425
Descriptors
|
Category |
Thermal Magnetic |
|
Product Line |
Thermal Magnetic |
|
GO Schedule |
EB |
Specifications
|
Trip Style |
Non-Interchangeable |
|
Poles |
1 |
|
Amperage |
20 A |
|
System Voltage |
120 Vac |
|
Frame Type |
E150 |
|
120 Vac Interrupting Rating |
14 KAIC |
|
120/240 Vac Interrupting Rating |
14 KAIC |
|
125 Vdc Interrupting Rating |
10 KAIC |
|
240 Vac Interrupting Rating |
14 KAIC |
|
277 Vac Interrupting Rating |
14 KAIC |
|
480 Vac Interrupting Rating |
10 KAIC |
|
Trip Function |
LI |
|
Continuous Current Rated |
Standard |
|
Suitable for Reverse Feed |
Yes |
|
Lugs |
TC041 |
|
Long Time |
Fixed |
|
Instantaneous |
Fixed |
|
Current Metering |
No |
|
Protective Relays |
No |
|
Special Markings |
HACR |
|
GSA Compliance |
Yes |
Classifications
|
UL File # |
E11592 |
|
CSA File# |
LR57114 |