Catalog No. : TED113010
Description: E FRAME
UPC: 783164082388
Descriptors
|
Category |
Thermal Magnetic |
|
Product Line |
Thermal Magnetic |
|
GO Schedule |
EB |
Specifications
|
Trip Style |
Non-Interchangeable |
|
Poles |
1 |
|
Amperage |
10 A |
|
System Voltage |
120 Vac |
|
Frame Type |
E150 |
|
120 Vac Interrupting Rating |
14 KAIC |
|
120/240 Vac Interrupting Rating |
14 KAIC |
|
125 Vdc Interrupting Rating |
10 KAIC |
|
240 Vac Interrupting Rating |
14 KAIC |
|
277 Vac Interrupting Rating |
14 KAIC |
|
480 Vac Interrupting Rating |
10 KAIC |
|
Trip Function |
LI |
|
Continuous Current Rated |
Standard |
|
Suitable for Reverse Feed |
Yes |
|
Lugs |
TC041 |
|
Long Time |
Fixed |
|
Instantaneous |
Fixed |
|
Current Metering |
No |
|
Protective Relays |
No |
|
GSA Compliance |
No |