Catalog No. : SKHH36AT0800
Description: SKH 3P 600V 800A
UPC:
Descriptors
Category |
Spectra RMS™ Electronic Trip |
Product Line |
Spectra RMS - Standard |
GO Schedule |
ES |
Specifications
Trip Style |
Interchangeable |
Poles |
3 |
Amperage |
300 A |
System Voltage |
120 Vac |
Frame Type |
SK1200 |
120 Vac Interrupting Rating |
65 KAIC |
120/240 Vac Interrupting Rating |
65 KAIC |
240 Vac Interrupting Rating |
65 KAIC |
277 Vac Interrupting Rating |
50 KAIC |
480 Vac Interrupting Rating |
50 KAIC |
600 Vac Interrupting Rating |
25 KAIC |
Trip Function |
LSI |
Continuous Current Rated |
100 % |
Suitable for Reverse Feed |
Yes |
Lugs |
TCAL81 |
Long Time |
Fixed |
Short Time |
Adjustable |
Instantaneous |
Adjustable |
Current Metering |
No |
Protective Relays |
No |
Special Markings |
HACR |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |
Title | Publication No. | Publication Type |
---|---|---|
SK (800AF 300-600RP); Long/Tracking Short Time Instantaneous 1-page time current curve. |
K215-176A |
Time Current Curves |
SK (800AF 700/800RP); Long/Tracking Short Time Instantaneous 1-page time current curve. |
K215-177A |
Time Current Curves |