Catalog No. : SKHA36AT0800
Description: SKH 3P 600V 800A
UPC: 783164211740
Descriptors
|
Category |
Spectra RMS™ Electronic Trip |
|
Product Line |
Spectra RMS - Standard |
|
GO Schedule |
135S |
Specifications
|
Trip Style |
Interchangeable |
|
Poles |
3 |
|
Amperage |
300 A |
|
System Voltage |
120 Vac |
|
Frame Type |
SK1200 |
|
120 Vac Interrupting Rating |
65 KAIC |
|
120/240 Vac Interrupting Rating |
65 KAIC |
|
240 Vac Interrupting Rating |
65 KAIC |
|
277 Vac Interrupting Rating |
50 KAIC |
|
480 Vac Interrupting Rating |
50 KAIC |
|
600 Vac Interrupting Rating |
25 KAIC |
|
Trip Function |
LSI |
|
Continuous Current Rated |
Standard |
|
Suitable for Reverse Feed |
Yes |
|
Lugs |
TCAL81 |
|
Long Time |
Fixed |
|
Short Time |
Adjustable |
|
Instantaneous |
Adjustable |
|
Current Metering |
No |
|
Protective Relays |
No |
|
Special Markings |
HACR |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |
|
CSA File# |
LR40350 |
| Title | Publication No. | Publication Type |
|---|---|---|
|
SK (800AF 300-600RP); Long/Tracking Short Time Instantaneous 1-page time current curve. |
K215-176A |
Time Current Curves |
|
SK (800AF 700/800RP); Long/Tracking Short Time Instantaneous 1-page time current curve. |
K215-177A |
Time Current Curves |