text.skipToContent text.skipToNavigation

Catalog No. : MLA41

Description:  MAIN LUG KITS: 400A

UPC: 783175121205

  • A-Series Panelboards.
  • Pro-Stock, Unassembled Lighting Panels.
  • Main Lug Kits.
  • Select lug kit(s) for main lug and/or feed-thru applications, if required.
  • All lugs are suitable for interiors with either copper or aluminum bus.
  • Also select any accessories required.
  • Lug Type - Pressure.
  • Wire Size - 2-600 MCM or (2) 1/0-250 MCM.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Accessories/Parts

GO Schedule

32

Specifications

Panel Rating

400 A

GSA Compliance

No

Sustainability

Environmental product declaration

1SQC173004D0201