text.skipToContent text.skipToNavigation

Catalog No. : MC0A301ATJ

Description:  MC0A301ATJ CONT. 110V50

UPC: 842509500163

Contactors, IEC, Full Voltage, Non-Reversing, Amp Rating 6 Amp @ 460 VAC, Maximum Voltage 600 VAC, Contact Configuration 3 Normally Open, Horsepower Rating 1 @ 230 VAC 3 @ 460 VAC, Coil Voltage 110/120 VAC @ 50/60 Hz, Enclosure Type Open, Dimensions 2.20 Height x 1.77 Width x 1.71 Depth Inch, Features Standard Screw Type Terminals MC0A301A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Contactor

GO Schedule

C1

Specifications

Contacts

1NC