- Home
- Contactors & Starters
- UL Listed IEC Contactors
UL Listed IEC Contactors
products match your selections
Display
per page
Page
of
| Image | Catalog No. | Description |
|---|
Category
Category–
Product Type
Product Type–
- ... +
Block Contactor Type
Block Contactor Type–
- ... +
General Use Rating UL/CSA
General Use Rating UL/CSA–
- ... +
Terminal Type
Terminal Type–
- ... +
Rated Control Circuit Voltage
Rated Control Circuit Voltage–
- ... +
Number of Main Contacts NO
Number of Main Contacts NO–
Number of Main Contacts NC
Number of Main Contacts NC–
Number of Auxiliary Contacts NO
Number of Auxiliary Contacts NO–
- ... +
Number of Auxiliary Contacts NC
Number of Auxiliary Contacts NC–
- ... +
Horsepower Rating UL/CSA
Horsepower Rating UL/CSA–
- ... +
Contacts
Contacts–
Coil Voltage
Coil Voltage–
- ... +
You can compare up to 4 products.