text.skipToContent text.skipToNavigation

Catalog No. : GPS2MHAR

Description: 

UPC:

- MANUAL MOTOR STARTER MAG.PROT. GPS2 32A HIGH BREAKING
- Pack-1
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Manual Motor Starter - SURION

Specifications

Rated Current

32.0 A

Capacity

GPS2MH - High Breaking capacity

Instantaneous short-circuit release (A)

416

Rated power 3 phase motors at 220/230Vac Pn (hp)

7.5 hp

Rated power 3 phase motors at 400Vac Pn (hp)

15 hp

Rated power 3 phase motors at 440Vac Pn (hp)

15 hp

Rated power 3 phase motors at 500/525Vac Pn (hp)

17.5/18.5 hp

Rated power 3 phase motors at 660/690Vac Pn (hp)

22 hp

Rated service short-circuit breaking cap 220/230V Ics kA

100

Rated service short-circuit breaking cap 400V Ics kA

38

Rated service short-circuit breaking cap 440V Ics kA

25

Rated service short-circuit breaking cap 500/525V Ics kA

8

Rated service short-circuit breaking cap 600V Ics kA

4

Rated service short-circuit breaking cap 690V Ics kA

4

Rated ultimate short-circuit breaking cap 220/230V Icu kA

100

Rated ultimate short-circuit breaking cap 400V Icu kA

50

Rated ultimate short-circuit breaking cap 440V Icu kA

35

Rated ultimate short-circuit breaking cap 500/525V Icu kA

10

Rated ultimate short-circuit breaking cap 600V Icu kA

5

Rated ultimate short-circuit breaking cap 690V Icu kA

5

Series

Surion - GPS2M - Magnetic protection (Ie max 63A)

Dimensions

Weight

1.8 lb

Width

55.0 mm