IEC
products match your selections
Display
per page
Page
of
Image | Catalog No. | Description |
---|
Rated power 3 phase motors at 220/230Vac Pn (hp)
Rated power 3 phase motors at 220/230Vac Pn (hp)–
- ... +
Rated power 3 phase motors at 400Vac Pn (hp)
Rated power 3 phase motors at 400Vac Pn (hp)–
- ... +
Rated power 3 phase motors at 440Vac Pn (hp)
Rated power 3 phase motors at 440Vac Pn (hp)–
- ... +
Rated power 3 phase motors at 500/525Vac Pn (hp)
Rated power 3 phase motors at 500/525Vac Pn (hp)–
- ... +
Rated power 3 phase motors at 660/690Vac Pn (hp)
Rated power 3 phase motors at 660/690Vac Pn (hp)–
- ... +
Thermal current setting range (A)
Thermal current setting range (A)–
- ... +
Width
Width–
Trip class IEC 60947-4-1
Trip class IEC 60947-4-1–
Rated service short-circuit breaking cap 220/230V Ics kA
Rated service short-circuit breaking cap 220/230V Ics kA–
Rated service short-circuit breaking cap 400V Ics kA
Rated service short-circuit breaking cap 400V Ics kA–
Rated service short-circuit breaking cap 440V Ics kA
Rated service short-circuit breaking cap 440V Ics kA–
- ... +
Rated service short-circuit breaking cap 500/525V Ics kA
Rated service short-circuit breaking cap 500/525V Ics kA–
- ... +
Rated service short-circuit breaking cap 600V Ics kA
Rated service short-circuit breaking cap 600V Ics kA–
Rated service short-circuit breaking cap 690V Ics kA
Rated service short-circuit breaking cap 690V Ics kA–
Rated ultimate short-circuit breaking cap 220/230V Icu kA
Rated ultimate short-circuit breaking cap 220/230V Icu kA–
Rated ultimate short-circuit breaking cap 400V Icu kA
Rated ultimate short-circuit breaking cap 400V Icu kA–
Rated ultimate short-circuit breaking cap 440V Icu kA
Rated ultimate short-circuit breaking cap 440V Icu kA–
Rated ultimate short-circuit breaking cap 500/525V Icu kA
Rated ultimate short-circuit breaking cap 500/525V Icu kA–
- ... +
Rated ultimate short-circuit breaking cap 600V Icu kA
Rated ultimate short-circuit breaking cap 600V Icu kA–
Rated ultimate short-circuit breaking cap 690V Icu kA
Rated ultimate short-circuit breaking cap 690V Icu kA–
You can compare up to 4 products.