Catalog No. : GPS1BSAR
Description: 101225 - GPS1BSAR MMS T+M 24-32 STD BREA
UPC: 453891501225
- Pack-5
Descriptors
|
Category |
Manual Motor Starter - SURION |
|
GO Schedule |
CC |
Specifications
|
Rated Current |
32 A |
|
Capacity |
GPS1BS - Standard breaking capacity |
|
Instantaneous short-circuit release (A) |
416 |
|
Rated power 3 phase motors at 220/230Vac Pn (hp) |
10 |
|
Rated power 3 phase motors at 400Vac Pn (hp) |
10 |
|
Rated power 3 phase motors at 440Vac Pn (hp) |
20 |
|
Rated power 3 phase motors at 500/525Vac Pn (hp) |
30 |
|
Rated power 3 phase motors at 660/690Vac Pn (hp) |
22 hp |
|
Rated service short-circuit breaking cap 220/230V Ics kA |
65 |
|
Rated service short-circuit breaking cap 400V Ics kA |
22 |
|
Rated service short-circuit breaking cap 440V Ics kA |
10 |
|
Rated service short-circuit breaking cap 500/525V Ics kA |
5 |
|
Rated service short-circuit breaking cap 600V Ics kA |
3 |
|
Rated service short-circuit breaking cap 690V Ics kA |
3 |
|
Rated ultimate short-circuit breaking cap 220/230V Icu kA |
65 |
|
Rated ultimate short-circuit breaking cap 400V Icu kA |
50 |
|
Rated ultimate short-circuit breaking cap 440V Icu kA |
10 |
|
Rated ultimate short-circuit breaking cap 500/525V Icu kA |
10 |
|
Rated ultimate short-circuit breaking cap 600V Icu kA |
4 |
|
Rated ultimate short-circuit breaking cap 690V Icu kA |
4 |
|
Series |
Surion - GPS1B - Thermal and magnetic protection (Ie max 32A) |
|
Thermal current setting range (A) |
24 - 32 A |
|
Trip class IEC 60947-4-1 |
Class 10 |
|
Single Phase Horsepower @ 115V |
2 |
|
Single Phase Horsepower @ 230V |
5 |
|
FLA Adjustment Range |
24 - 32 A |
|
Max. Fuse Size (A) |
125 |
|
Max Circuit Breaker Size (A) |
125 |
|
Max. Fuse or Circuit Breaker Size - Group Installation (A) |
500 |
|
Minimum Contactor Size |
CL04 |
|
GSA Compliance |
No |
Dimensions
|
Weight |
0.62 lb |
|
Width |
45 mm |