text.skipToContent text.skipToNavigation

Catalog No. : GPAC11LRA

Description:  101308 - GPAC11LRA AX BLCK LT.RGHT 1NO+1

UPC: 453891501308

- AUX.BLOCK LAT.MOUNT RIGHT 1NO+1NC
- Two contacts - Side mounting on the right
- For use with GPS1 & GPS2
- Pack-10
- Auxiliary contact blocks
- Lateral
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Manual Motor Starter - SURION

GO Schedule

CC

Specifications

Series

Surion - Auxiliaries

Type

1 NO + 1 NC

GSA Compliance

No

Dimensions

Weight

0.09 lb