text.skipToContent text.skipToNavigation

Alternate Catalog No. : B6-30-01-01

Catalog No. : GJL1211001R0011

Description:  B6-30-01-01 Mini Contactor 24V 40-450Hz

UPC: 4013614051135

The B6-30-01 mini contactor is a compact 3 pole contactor with 1 auxiliary contact and screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

AF Contactors

Specifications

Product Type

Mini Contactors (B6, B7)

General Use Rating UL/CSA

(300 V AC) 12 A

Object Classification Code

Q

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

24 V AC

Number of Main Contacts NO

3

Connecting Capacity Auxiliary Circuit UL/CSA

Stranded 1/2x 22-10 american wire gauge

Number of Main Contacts NC

0

Maximum Operating Voltage UL/CSA

Main Circuit 600 V AC
Auxiliary Circuit 600 V AC / DC

Connecting Capacity Main Circuit UL/CSA

Stranded 1/2x 22-10 american wire gauge

Resistance to Vibrations acc. to IEC 60068-2-6

5g / 5 ... 150 Hz

Number of Auxiliary Contacts NO

0

Connecting Capacity Main Circuit UL/CSA

Stranded 1/2x 22-10 american wire gauge

RoHS Status

Following EU Directive 2011/65/EU

Reference Ambient Air Temperature

Operation -25 ... +55 °C

Rated Operational Voltage

Auxiliary Circuit 12 ... 240 V DC
Auxiliary Circuit 12 ... 500 V AC / DC
Main Circuit 12 ... 690 V AC / DC
Main Circuit 690 V AC

Resistance to Shock acc. to IEC 60068-2-27

11 ms Pulse 15g

Number of Auxiliary Contacts NC

1

Tightening Torque UL/CSA

Auxiliary Circuit 7 in-lb (pound inch)
Control Circuit 7 in-lb (pound inch)
Main Circuit 7 in-lb (pound inch)

Maximum Operating Altitude Permissible

2000 m

Rated Operational Current AC-1

(220 / 240 V) 40 °C 20 A
(220 / 240 V) 55 °C 16 A
(380 / 440 V) 40 °C 20 A
(380 / 440 V) 55 °C 16 A
(690 V) 40 °C 6 A
(690 V) 55 °C 6 A

Standards

IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-4-1

Rated Operational Power AC-3

(220 / 230 / 240 V) 2.2 kW
(400 V) 4 kW
(400 V) Three Phase 4 kW
(440 V) 4 kW
(500 V) 4 kW
(690 V) 3 kW

Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1

8 x Ie / AC-3

Horsepower Rating UL/CSA

(208 V AC) Three Phase 1 hp
(220 ... 240 V AC) Single Phase 0.5 hp
(220 ... 240 V AC) Three Phase 2 hp
(440 ... 480 V AC) Three Phase 3 hp
(550 ... 600 V AC) Three Phase 1 hp

Conventional Free-air Thermal Current

Main Circuit 20 A

Rated Operational Current AC-15

(120 V) 4 A
(220 / 240 V) 4 A
(24 V) 4 A
(380 / 400 V) 3 A
(500 V) 2 A

Rated Frequency

Control Circuit 400 Hz
Control Circuit 50 Hz
Control Circuit 60 Hz
Main Circuit 60 Hz
Main Circuit 50Hz
Main Circuit DC

Rated Short-time Withstand Current

at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 64 A

Rated Operational Current AC-3

(220 / 230 / 240 V) 55 °C 8.5 A
(380 / 400 V) 55 °C 8.5 A
(440 V) 55 °C 7.4 A
(500 V) 55 °C 6.8 A
(690 V) 55 °C 3.8 A

Rated Making Capacity AC-3 acc. to IEC 60947-4-1

10 x Ie / AC-3

Maximum Electrical Switching Frequency

AC-1 300 cycles per hour
AC-15 600 cycles per hour
AC-3 600 cycles per hour
DC-1 600 cycles per hour
DC-13 600 cycles per hour
DC-3 600 cycles per hour

Short-Circuit Protective Devices

gG Type Fuses Type 1 25 A

Rated Insulation Voltage

690 V
acc. to UL/CSA 600 V

Mechanical Durability

10000000 cycle

Coil Operating Limits

(acc. to IEC 60947-4-1) for AC supply 0.85 ... 1.1 x Uc (at θ ≤ 55 °C)

Secondary Rated Impulse Withstand Voltage

Auxiliary Circuit 6 kV
Main Circuit 6 kV

Connecting Capacity Main Circuit

Flexible with Ferrule 1/2x 1 ... 2.5 square mm
Flexible with Insulated Ferrule 1/2x 1 ... 2.5 square mm
Flexible 1/2x 1 ... 2.5 square mm
Rigid 1/2x 1 ... 4 square mm

Rated Operational Current DC-13

(110 V) 0.7 A
(220 / 240 V) 0.4 A
(24 V) 2.5 A

Connecting Capacity Control Circuit

Flexible with Ferrule 1/2x 1 ... 2.5 square mm
Flexible with Insulated Ferrule 1/2x 1 ... 2.5 square mm
Flexible 1/2x 1 ... 2.5 square mm
Rigid 1/2x 1 ... 4 square mm

Coil Consumption

Average Holding Value 50 Hz 3.5 V - A
Average Pull-in Value 50 Hz 3.5 V - A

Degree of Protection

Auxiliary Circuit Terminals IP20
Control Circuit Terminals IP20
Main Circuit Terminals IP20

Connecting Capacity Auxiliary Circuit

Flexible with Ferrule 1/2x 1 ... 2.5 square millimetre
Flexible with Insulated Ferrule 1/2x 1 ... 2.5 square millimetre
Flexible 1/2x 1 ... 2.5 square millimetre
Rigid 1/2x 1 ... 4 square millimetre

Mounting on DIN Rail

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

Screw Terminal Type

Screw Terminals

Wire Stripping Length

Auxiliary Circuit 9 mm
Main Circuit 9 mm

Classifications

ETIM 4

EC000066 - Magnet contactor, AC-switching

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7

EC000066 - Power contactor, AC switching

ETIM 5.0

EC000066 - Magnet contactor, AC-switching

eClass

7.0 27371003

Dimensions

Product Net Weight

0.175 kg

Product Net Depth / Length

46.5 mm

Product Net Width

52.5 mm

Product Net Height

57.5 mm

Package Information

Package Level 1 Width

115 mm

Package Level 1 Height

54 mm

Package Level 1 Depth / Length

280 mm

Package Level 1 EAN

4013614412455

Package Level 1 Units

10 piece

Package Level 1 Gross Weight

1.82 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85365080

Sustainability

Environmental product declaration

1SAC200409H0001