Alternate Catalog No. : CAF6-20K
Catalog No. : GJL1201330R0005
Description: CAF6-20K Auxiliary Contact
UPC: 4013614148347
Descriptors
|
Category |
AF Contactors |
|
Block Contactor Type |
Aux Contact |
Specifications
|
Product Type |
Mini Contactors (B6, B7) |
|
Object Classification Code |
K |
|
Terminal Type |
Screw Terminals |
|
Number of Main Contacts NO |
0 |
|
Connecting Capacity Auxiliary Circuit UL/CSA |
Stranded 1/2x 22-10 american wire gauge |
|
Number of Main Contacts NC |
0 |
|
Maximum Operating Voltage UL/CSA |
Auxiliary Circuit 600 V AC / DC |
|
Resistance to Vibrations acc. to IEC 60068-2-6 |
5g / 5 ... 150 Hz |
|
Number of Auxiliary Contacts NO |
2 |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Reference Ambient Air Temperature |
Operation -25 ... +55 °C |
|
Rated Operational Voltage |
Auxiliary Circuit 12 ... 240 V DC |
|
Number of Auxiliary Contacts NC |
0 |
|
Tightening Torque UL/CSA |
Auxiliary Circuit 7 in-lb (pound inch) |
|
Maximum Operating Altitude Permissible |
2000 m |
|
Standards |
IEC/EN 60947-1 |
|
Conventional Free-air Thermal Current |
Auxiliary Circuit 6 A |
|
Rated Operational Current AC-15 |
(240 V) 4 A |
|
Rated Frequency |
Auxiliary Circuit 50 Hz |
|
Maximum Electrical Switching Frequency |
AC-15 600 cycles per hour |
|
Short-Circuit Protective Devices |
gG Type Fuses 10 A |
|
Rated Insulation Voltage |
690 V |
|
Secondary Rated Impulse Withstand Voltage |
Auxiliary Circuit 6 kV |
|
Rated Operational Current DC-13 |
(110 V) 0.4 A |
|
Degree of Protection |
IP20 |
|
Connecting Capacity Auxiliary Circuit |
Flexible with Ferrule 1/2x 1 ... 2.5 square millimetre |
|
Wire Stripping Length |
Auxiliary Circuit 9 mm |
Classifications
|
ETIM 4 |
EC000041 - Auxiliary contact block |
|
ETIM 6.0 |
EC000041 - Auxiliary contact block |
|
ETIM 7 |
EC000041 - Auxiliary contact block |
|
ETIM 5.0 |
EC000041 - Auxiliary contact block |
|
eClass |
7.0 27371302 |
Dimensions
|
Product Net Weight |
0.02kg |
|
Product Net Depth / Length |
26.5 mm |
|
Product Net Width |
47.5 mm |
|
Product Net Height |
29 mm |
Package Information
|
Package Level 1 Width |
115 mm |
|
Package Level 1 Height |
54 mm |
|
Package Level 1 Depth / Length |
280 mm |
|
Package Level 1 EAN |
4013614412264 |
|
Package Level 1 Units |
10 piece |
|
Package Level 1 Gross Weight |
0.24 kg |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85365080 |