Alternate Catalog No. : RV-BC6/60
Catalog No. : GHV2501902R0002
Description: RV-BC6/60 Surge Suppressor
UPC: 4013614027154
Descriptors
|
Category |
AF Contactors |
|
Block Contactor Type |
Accessory |
Specifications
|
Product Type |
Mini Contactors (B6, B7) |
|
Rated Control Circuit Voltage |
DC Operation 24 ... 60 V DC |
|
Standards |
UL 60947-1 |
|
Rated Insulation Voltage |
690 V |
Classifications
|
ETIM 4 |
EC000197 - Surge voltage protection |
|
ETIM 6.0 |
EC000197 - Surge voltage protection |
|
ETIM 7 |
EC000197 - Surge voltage protection |
|
ETIM 5.0 |
EC000197 - Surge voltage protection |
|
eClass |
7.0 27371013 |
Dimensions
|
Product Net Weight |
0.005kg |
Package Information
|
Package Level 1 Width |
120 mm |
|
Package Level 1 Depth / Length |
5 mm |
|
Package Level 1 Units |
10 piece |
Ordering
|
Minimum Order Quantity |
1 |