text.skipToContent text.skipToNavigation

Catalog No. : CL45A310MJ

Description:  Contactor AC 60A/120V 60HzTYP CL45A310MJ

UPC: 842509512363

IEC Contactors. C-2000 Nonreversing and Reversing. AC Controlled, 3-Pole. HP Ratings AC-3 Duty. 5-75 Hp (460V) Nonreversing Standard Terminals. A 1NO front mounted auxiliary contact block is supplied (unassembled) with contactors that begin with CL25 and CL45. Add suffix “S” to product number for 1NO-1NC side auxiliary (assembled). Maximum Current @ 460 V (A) AC-3: 34A. 1-Phase HP @60 Hz, 115V: 3. 1-Phase HP @60 Hz, 230V: 5. 3-Phase HP @60 Hz, 200V: 10. 3-Phase HP @60 Hz, 230V: 10. 3-Phase HP @60 Hz, 460V: 25. 3-Phase HP @60 Hz, 575V: 25. KW @ 50 Hz, 380/415V: 18.5.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Contactor

GO Schedule

C2

Specifications

Contacts

1NO

Coil Voltage

110 (50 Hz) / 120 (60 Hz)