text.skipToContent text.skipToNavigation

Catalog No. : CL07A311MJ

Description:  CL07A311MJ-C CONT. 110V50

UPC: 842509504243

IEC Contactors. C-2000 Nonreversing and Reversing. AC Controlled, 3-Pole. HP Ratings AC-3 Duty. 5-75 Hp (460V) Nonreversing Standard Terminals. A 1NO and 1NC front-mounted auxiliary contact block are supplied (unassembled) with contactors that begin with CL06, CL07, CL08, CL09, and CL10. Add suffix “S” to product number for 1NO-1NC side auxiliary (assembled). Maximum Current @ 460 V (A) AC-3: 62A. 1-Phase HP @60 Hz, 115V: 5. 1-Phase HP @60 Hz, 230V: 10. 3-Phase HP @60 Hz, 200V: 20. 3-Phase HP @60 Hz, 230V: 20. 3-Phase HP @60 Hz, 460V: 40. 3-Phase HP @60 Hz, 575V: 50. KW @ 50 Hz, 380/415V: 30.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Contactor

GO Schedule

C2

Specifications

Contacts

1NO-1NC

Coil Voltage

110 (50 Hz) / 120 (60 Hz)