text.skipToContent text.skipToNavigation

Catalog No. : CL01A310TJ

Description:  SERIES CL-Contactor

UPC: 801701804083

IEC Contactors. C-2000 Nonreversing and Reversing. AC Controlled, 3-Pole. HP Ratings AC-3 Duty. 5-75 Hp (460V) Nonreversing Standard Terminals. Maximum Current @ 460 V (A) AC-3: 13.8A. 1-Phase HP @60 Hz, 115V: 0.75. 1-Phase HP @60 Hz, 230V: 2. 3-Phase HP @60 Hz, 200V: 3. 3-Phase HP @60 Hz, 230V: 3. 3-Phase HP @60 Hz, 460V: 7.5. 3-Phase HP @60 Hz, 575V: 10. KW @ 50 Hz, 380/415V: 5.5.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Contactor

GO Schedule

C2

Specifications

Contacts

1NO

Coil Voltage

110 (50 Hz) / 120 (60 Hz)