text.skipToContent text.skipToNavigation

Catalog No. : AQU3426RCXAXT1B4

Description:  PRO-STK 240V 3PH 600A FT 42CR CU

UPC: 783175120291

ReliaGear Pro-Stock panelboards offer a symmetrical design for top or bottom feed with main breaker or main lugs. With a reversible interior, there is no need to specify top or bottom feed. Modular kits are available from inventory for immediate availability to your customers in over 1,500 panel designs. Main bus ratings of 250 A and 400 A main breaker; 225 A, 400 A and 600A main lug available.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Pro-Stock Lighting Panel

GO Schedule

32

Specifications

Voltage

240 V

Phase

3

Panel Rating

600

No of Circuits

42

Feed Thru

Yes

Bus

Copper

Interior Type

AQU

Box/Front Height

76.000 in

Interior Description

Pro-Stock 240V, 3PH, 600A 42Cir. CU

GSA Compliance

No