Catalog No. : AQU3302RCXAXT1B4
Description: RLP MERCH 240V 3PH 225A 30CR CU
UPC: 783175408634
ReliaGear Pro-Stock panelboards offer a symmetrical design for top or bottom feed with main breaker or main lugs. With a reversible interior, there is no need to specify top or bottom feed. Modular kits are available from inventory for immediate availability to your customers in over 1,500 panel designs. Main bus ratings of 250 A and 400 A main breaker; 225 A, 400 A and 600A main lug available.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Pro-Stock Lighting Panel |
|
GO Schedule |
32 |
Specifications
|
Voltage |
240 V |
|
Phase |
3 |
|
Panel Rating |
225 |
|
No of Circuits |
30 |
|
Feed Thru |
Yes |
|
Bus |
Copper |
|
Interior Type |
AQU |
|
Box/Front Height |
43.500 in |
|
Interior Description |
Pro-Stock 240V, 3PH, 225A 30Cir. CU |
|
GSA Compliance |
No |