text.skipToContent text.skipToNavigation

Catalog No. : AQU1422RCXAXT1B4

Description:  RLP MERCH 240V 1PH 225A 42CR CU

UPC: 783175408559

ReliaGear Pro-Stock panelboards offer a symmetrical design for top or bottom feed with main breaker or main lugs. With a reversible interior, there is no need to specify top or bottom feed. Modular kits are available from inventory for immediate availability to your customers in over 1,500 panel designs. Main bus ratings of 250 A and 400 A main breaker; 225 A, 400 A and 600A main lug available.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Pro-Stock Lighting Panel

GO Schedule

32

Specifications

Voltage

240 V

Phase

1

Panel Rating

225

No of Circuits

42

Feed Thru

Yes

Bus

Copper

Interior Type

AQU

Box/Front Height

49.500 in

Interior Description

Pro-Stock 240V, 1PH, 225A 42Cir. CU

GSA Compliance

No