text.skipToContent text.skipToNavigation

Catalog No. : AB764S

Description:  RLP BOX N4X STAINLESS 76.5L X 20W

UPC: 783175949854

The NEMA 4/4X/12 enclosure is rated corrosion resistant manufactured with stainless steel. This enclosure also features a standard padlock-able feature with a single or (2) single point latches depending on the enclosure size. (Padlocks not included)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Accessories/Parts

GO Schedule

3O

Specifications

Box/Front Height

76.5 in