Alternate Catalog No. : F202A-16/0.01
Catalog No. : 2CSF202101R0160
Description: RCD F200 2P 16A 10MA
UPC: 8012542782407
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Residual current devices |
Specifications
|
Number of Poles |
2 |
|
Product Main Type |
F200 |
|
Rated Current |
16 A |
|
Rated Operational Voltage |
277 V AC |
|
Rated Residual Current |
10 mA |
|
Standards |
IEC/EN 61008 |
|
Type of Residual Current |
A type |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.