text.skipToContent text.skipToNavigation

Alternate Catalog No. : PLU703M-K50L

Catalog No. : 2CDT363001R0577

Description:  PL 50A 3P 240V-35kA AC K Left

UPC: 888614931688

For more info visit:  electrification.us.abb.com

Descriptors

Category

Branch breaker

Specifications

Poles

3P

Max Voltage

240 V

Dimensions

Width

3.13in