text.skipToContent text.skipToNavigation

Alternate Catalog No. : PLU702M-K30R

Catalog No. : 2CDT362003R0527

Description:  PL 30A 2P 240V-35KA AC K RIGHT

UPC: 888614931701

For more info visit:  electrification.us.abb.com

Descriptors

Category

Branch breaker

Specifications

Poles

2P

Max Voltage

240 V

Dimensions

Width

2.09in