text.skipToContent text.skipToNavigation

Alternate Catalog No. : PLU702M-K30

Catalog No. : 2CDT322001R0527

Description:  PL 30A 2P 240V-25KA 277V-14KA AC K

UPC: 888614859807

For more info visit:  electrification.us.abb.com

Descriptors

Category

Branch breaker

Specifications

Poles

2P

Max Voltage

480Y/277V

Dimensions

Width

1.38in