text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU203MR-K40

Catalog No. : 2CDS273347R0557

Description:  MCB SU200MR RTT 3P K 40A BCP

UPC: 4016779958592

SU203MR-K40 MCB K-Char., 10kA, 40A, 3P, RTT UL 489, Ring Cable Lug
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(240 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

3

Power Loss

at Rated Operating Conditions per Pole 4.5 W

Product Main Type

SU200MR

Rated Current

40 A

Rated Voltage (V)

(240 V AC)
(96 V DC)

Tripping Characteristic

K