text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU203M-K7

Catalog No. : 2CDS273337R0387

Description:  MINIATURE CIRCUIT BREAKER - SU200M

UPC: 4016779930338

SU203M-K7 Miniature Circuit Breaker SU203M-K7 Miniature Circuit Breaker C-Char., 10kA, 7A, 3P
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

3

Product Main Type

SU200M

Rated Current

7 A

Rated Voltage (V)

(480Y / 277 V AC)
(96 V DC)

Tripping Characteristic

K