text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU202MR-K0.2

Catalog No. : 2CDS272347R0087

Description:  MCB SU200MR RTT 2P K 0.2A BCP

UPC: 4016779957175

SU202MR-K0.2 MCB K-Char., 10kA, 0.2A, 2P, RTT UL 489, Ring Cable Lug
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

2

Power Loss

at Rated Operating Conditions per Pole 1.7 W

Product Main Type

SU200MR

Rated Current

0.20 A

Rated Voltage (V)

(480Y / 277 V AC)
(96 V DC)

Tripping Characteristic

K