text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU202M-C25

Catalog No. : 2CDS272337R0254

Description:  UL489 MCB 2P C 25A 480/277

UPC: 4016779931120

SU202M-C25 Miniature Circuit Breaker C-Char., 10kA, 25A, 2P UL489
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

2

Power Loss

6,4 W
at Rated Operating Conditions per Pole 3,2 W

Product Main Type

SU200M

Rated Current

25 A

Rated Ultimate Short-Circuit Breaking Capacity

(400 V AC) 15 kA

Rated Voltage (V)

(480Y / 277 V AC)
(96 V DC)

Standards

CSA 22.2 No. 5
IEC/EN 60947-2
UL 489

Tripping Characteristic

C