text.skipToContent text.skipToNavigation

Alternate Catalog No. : SUP202M-K6

Catalog No. : 2CDS272336R0377

Description:  MCB SUP200M 2P K 6A UL 489

UPC: 4016779056960

SUP202M-K6-V1 MCB ProLine K-Char., 10kA, 6A, 2P
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 14 kA

Number of Poles

2

Product Main Type

SUP200M

Rated Current

6 A

Rated Voltage (V)

(480Y / 277 V AC)

Standards

UL 489

Tripping Characteristic

K