text.skipToContent text.skipToNavigation

Alternate Catalog No. : ST202M-C5

Catalog No. : 2CDS272334R0054

Description:  MCB ST200M 2P C 5A UL1077

UPC: 4016779021265

ST202M-C5 Miniature Circuit Breaker ST202M-C5 Miniature Circuit Breaker C-Char., 10kA, 5A, 2P
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 10 kA
(480Y / 277 VAC) 10 kA
(125 V DC) 10 kA

Number of Poles

2

Product Main Type

ST200M

Rated Current

5 A

Rated Voltage (V)

(240 V AC)
(125 V DC)

Tripping Characteristic

C