Alternate Catalog No. : SU201M-C10
Catalog No. : 2CDS271337R0104
Description: UL489 MCB 1P C 10A 480/277
UPC: 4016779930840
SU201M-C10 Miniature Circuit Breaker C-Char., 10kA, 10A, 1P UL489
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mini Circuit breakers |
Specifications
|
Interrupting Rating acc. to UL489 |
(277 V AC) 10 kA |
|
Number of Poles |
1 |
|
Power Loss |
2,1 W |
|
Product Main Type |
SU200M |
|
Rated Current |
10 A |
|
Rated Ultimate Short-Circuit Breaking Capacity |
(230 V AC) 15 kA |
|
Rated Voltage (V) |
(277 V AC) |
|
Standards |
CSA 22.2 No. 5 |
|
Tripping Characteristic |
C |