text.skipToContent text.skipToNavigation

Alternate Catalog No. : SUP201M-C7

Catalog No. : 2CDS271336R0074

Description:  MCB SUP200M 1P C 7A UL 489

UPC: 4016779057370

SUP201M-C7-V1 Miniature Circuit Breaker C-Char., 10kA, 7A, 1P
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(277 V AC) 14 kA

Number of Poles

1

Product Main Type

SUP200M

Rated Current

7 A

Rated Voltage (V)

(277 V AC)

Standards

UL 489

Tripping Characteristic

C