text.skipToContent text.skipToNavigation

Alternate Catalog No. : ST201M-B6NA

Catalog No. : 2CDS271335R0065

Description:  MCB ST200M 1P+NA B 6A UL1077

UPC: 4016779019149

ST201M-B6NA Miniature Circuit Breaker ST201M-B6NA Miniature Circuit Breaker B-Char., 10kA, 6A, 1P+NA
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 10 kA
(277 V AC) 10 kA
(60 V DC) 10 kA

Number of Poles

1

Product Main Type

ST200M

Rated Current

6 A

Rated Voltage (V)

(240 V AC)
(277 V AC)
(60 V DC)

Tripping Characteristic

B