text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS954

Catalog No. : 2CCV672508R0001

Description:  FEEDER COMPONENT N

UPC: 7612271424404

N terminal for additional socket with 2 Modules 36mm width, 200A, 10 mm2 up to 95 mm2 max. 1 wire. For the SMISSLINE TP 125A and 250A system
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Smissline

Specifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

Feeder component

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

36 mm

Product Net Height

46 mm

Product Net Weight

100 g

Product Net Depth / Length

36 mm