text.skipToContent text.skipToNavigation

Alternate Catalog No. : S801U-K25

Catalog No. : 2CCS881017R0517

Description:  MCB S800 1P K 25A

UPC: 7612271214128

S801U-K25 1 Pole K Characteristic 25A 30kA 240/415VAC High Performance Circuit Breaker HPCB
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(240 V AC) 30 kA

Number of Poles

1

Power Loss

4.2 W

Product Main Type

S800U

Rated Current

25 A

Rated Ultimate Short-Circuit Breaking Capacity

(240 V AC) 30 kA

Rated Voltage (V)

(240 V AC)

Standards

IEC/EN 60947-2
UL 489
CSA C22.2 No.5

Tripping Characteristic

K