text.skipToContent text.skipToNavigation

Alternate Catalog No. : S804U-Z90

Catalog No. : 2CCS864017R0905

Description:  MCB S800U 4P Z 90A

UPC: 7612271214913

S804U-Z90 4 Pole Z Characteristic 90A 50kA 240/415VAC High Performance Circuit Breaker HPCB
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(240 V AC) 50 kA

Number of Poles

4

Power Loss

6.5 W

Product Main Type

S800U

Rated Current

90 A

Rated Ultimate Short-Circuit Breaking Capacity

(415 V AC) 50 kA

Rated Voltage (V)

(240 V AC)

Standards

IEC/EN 60947-2
UL 489
CSA C22.2 No.5

Tripping Characteristic

Z