text.skipToContent text.skipToNavigation

Alternate Catalog No. : S803U-K80

Catalog No. : 2CCS863017R0627

Description:  MCB S800 3P K 80A

UPC: 7612271214388

S803U-K80 3 Pole K Characteristic 80A 50kA 240/415VAC High Performance Circuit Breaker HPCB
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(240 V AC) 50 kA

Number of Poles

3

Power Loss

6.4 W

Product Main Type

S800U

Rated Current

80 A

Rated Ultimate Short-Circuit Breaking Capacity

(415 V AC) 50 kA

Rated Voltage (V)

(240 V AC)

Standards

IEC/EN 60947-2
UL 489

Tripping Characteristic

K