text.skipToContent text.skipToNavigation

Alternate Catalog No. : S804U-UCZ20

Catalog No. : 2CCS248358R0001

Description:  S804UUCZ20 HIGH PERFORMANCE MCB

UPC: 7612271420727

S804U-UCZ20 4 Pole Z Characteristic 20A 10kA 600VDC High Performance Circuit Breaker HPCB
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(600 V DC) 10 kA

Number of Poles

4

Power Loss

6 W

Product Main Type

S800U-UC

Rated Current

20 A

Rated Voltage (V)

(600 V DC)

Standards

UL 489

Tripping Characteristic

Z