Alternate Catalog No. : ZLS929
Catalog No. : 2CCA183387R0001
Description: SMISSLINE FEEDER BLOCK GND 35MM2
UPC: 7612271486921
PE terminal for additional socket SMISSLINE TP, for external busbars 16 mm2 up to 35 mm2 wire
with ferrule, max. 1 wire
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Smissline |
Specifications
|
Class |
Incoming blocks and Terminals, loose accessories |
|
Product Name |
Busbar system accessory |
|
Country of Origin |
Bulgaria (BG) |
Dimensions
|
Product Net Width |
9 mm |
|
Product Net Height |
37 mm |
|
Product Net Weight |
30 g |
|
Product Net Depth / Length |
50 mm |